SNOSDC3D June 2021 β July 2022 TLV3601-Q1 , TLV3602-Q1 , TLV3603-Q1
PRODMIX
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TLV3601 | TLV3603 | ||
IN+ | 3 | 3 | I | Non-inverting input |
INβ | 4 | 4 | I | Inverting input |
OUT | 1 | 1 | O | Output (Push-pull) |
VEE | 2 | 2 | I | Negative power supply |
VCC | 5 | 6 | I | Positive power supply |
LE/HYS | - | 5 | I | Adjustable hysteresis control and latch |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ |
1 |
I | Noninverting input, channel 1 |
IN1β |
2 |
I | Inverting input, channel 1 |
IN2β |
3 |
I | Inverting input, channel 2 |
IN2+ |
4 |
I | Noninverting input, channel 2 |
OUT1 |
7 |
O | Output, channel 1 |
OUT2 |
6 |
O | Output, channel 2 |
V- |
5 |
P | Negative (lowest) supply or ground |
V+ | 8 | P | Positive (highest) supply |
Thermal PAD | - | Connect directly to V- pin |