SNOSDC3D June   2021  – July 2022 TLV3601-Q1 , TLV3602-Q1 , TLV3603-Q1

PRODMIX  
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Diagrams
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Inputs
      2. 7.4.2 Push-Pull (Single-Ended) Output
      3. 7.4.3 Known Startup Condition
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adjustable Hysteresis
      2. 8.1.2 Capacitive Loads
      3. 8.1.3 Latch Functionality
    2. 8.2 Typical Application
      1. 8.2.1 Implementing Hysteresis
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Optical Receiver
      3. 8.2.3 Over-Current Latch Condition
      4. 8.2.4 External Trigger Function for Oscilloscopes
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV360x are a family of 325 MHz, high-speed comparators with rail-to-rail inputs and a propagation delay of 2.5 ns. The combination of fast response and wide operating voltage range make the comparators suitable for narrow signal pulse detection and data and clock recovery applications in LIDAR, range finders, and line receivers.

The push-pull (single-ended ) outputs of the TLV360x family simplify and save cost on board-to-board wiring for I/O interfaces while reducing power consumption when compared to alternative high-speed differential output comparators. They can directly interface most prevailing digital controllers and IO expanders in the downstream circuit.

The TLV3601-Q1 is available in tiny 5-pin SC70 and SOT23 packages which makes it well suited for space constrained equipment that benefit from the comparators fast response time. TLV3603-Q1 is packaged in a 6-pin SC70 package and maintains the same speed and size as TLV3601-Q1 while offering the additional features of adjustable hysteresis control and output latch capability. The TLV3602-Q1 is a dual channel version of the TLV3601-Q1 and is packaged in 8-pin VSSOP and WSON packages.

Device Information
PART NUMBERPACKAGE (1)BODY SIZE (NOM)
TLV3601-Q1SC70 (5)1.25 mm × 2.00 mm

SOT-23 (5)

2.90 mm × 1.60 mm

TLV3603-Q1SC70 (6)1.25 mm × 2.00 mm
TLV3602-Q1

VSSOP (8)

3.00 mm × 3.00 mm

WSON (8) (Preview)

2.00 mm × 2.00 mm

For all available packages, see the orderable addendum at the end of the data sheet.
TLV3603 Application Circuit
Functional Block Diagrams