SNOSDC3D June 2021 – July 2022 TLV3601-Q1 , TLV3602-Q1 , TLV3603-Q1
PRODMIX
TLV3602 (VSSOP-8), (WSON-8)
The TLV360x are a family of 325 MHz, high-speed comparators with rail-to-rail inputs and a propagation delay of 2.5 ns. The combination of fast response and wide operating voltage range make the comparators suitable for narrow signal pulse detection and data and clock recovery applications in LIDAR, range finders, and line receivers.
The push-pull (single-ended ) outputs of the TLV360x family simplify and save cost on board-to-board wiring for I/O interfaces while reducing power consumption when compared to alternative high-speed differential output comparators. They can directly interface most prevailing digital controllers and IO expanders in the downstream circuit.
The TLV3601-Q1 is available in tiny 5-pin SC70 and SOT23 packages which makes it well suited for space constrained equipment that benefit from the comparators fast response time. TLV3603-Q1 is packaged in a 6-pin SC70 package and maintains the same speed and size as TLV3601-Q1 while offering the additional features of adjustable hysteresis control and output latch capability. The TLV3602-Q1 is a dual channel version of the TLV3601-Q1 and is packaged in 8-pin VSSOP and WSON packages.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TLV3601-Q1 | SC70 (5) | 1.25 mm × 2.00 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
TLV3603-Q1 | SC70 (6) | 1.25 mm × 2.00 mm |
TLV3602-Q1 | VSSOP (8) | 3.00 mm × 3.00 mm |
WSON (8) (Preview) | 2.00 mm × 2.00 mm |
Changes from Revision C (July 2022) to Revision D (August 2022)
Changes from Revision B (November 2021) to Revision C (July 2022)
Changes from Revision A (August 2021) to Revision B (November 2021)