SNOSDA2F August 2020 – June 2024 TLV3604 , TLV3605 , TLV3607
PRODUCTION DATA
The TLV3604, TLV3605, and TLV3607 feature input stages capable of operating 200mV below or above the power supply rails, allowing for zero cross detection and maximizing input dynamic range. With low input offset voltage, the comparators improve system performance in high sensitivity signal detection.