Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV3604,
TLV3605, TLV3607 800ps High-Speed RRI Comparators with LVDS Outputs
1 Features
- Low propagation delay: 800ps
- Low overdrive dispersion: 350ps
- Quiescent current: 12.1mA
- High toggle frequency: 1.5GHz / 3.0Gbps
- Narrow pulse width detection capability: 600ps
- LVDS output
- Supply range: 2.4V to 5.5V
- Input common-mode range extends 200mV beyond both rails
- Low input offset voltage: ±5mV
- Single and dual channel options