SBOSAB8A June 2023 – December 2023 TLV365-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TLVx365-Q1 have a single-mode of operation. The devices can be configured with unipolar supplies, split and symmetrical bipolar supplies (±2.5 V, for example), or split and asymmetrical supplies (+4 V and –1 V, for example). There are no power-down or low-power modes in the TLVx365-Q1.