SBOS694A December 2013 – November 2015 TLV3691
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | 7 | V | ||
Signal input terminals | Voltage(2) | (V–) – 0.5 | (V+) + 0.5 | V |
Current(2) | ±10 | mA | ||
Output short circuit(3) | Continuous | mA | ||
Temperature | Operating, TA | –55 | 150 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2500 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Power supply voltage | 0.9 | 6.5 | V | ||
Ambient Temperature, TA | –40 | 125 | °C |
THERMAL METRIC(1) | TLV3691 | UNIT | ||
---|---|---|---|---|
DCK (SC70) | DPF (X2SON) | |||
5 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 297.4 | 252.4 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 109.3 | 93.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 74.4 | 192.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 3 | 3 | °C/W |
ψJB | Junction-to-board characterization parameter | 73.6 | 203.8 | °C/W |
RθJCbot | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | TA = 25°C | ±3 | ±15 | mV | ||
TA = –40°C to 125°C | ±22 | mV | |||||
VHYS | Hysteresis | 17 | mV | ||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | ±70 | µV/°C | |||
PSRR | Power-supply rejection ratio | TA = –40°C to 125°C | 2000 | µV/V | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | TA = –40°C to 125°C | (V–) – 0.1 | (V+) + 0.1 | V | ||
Hysteresis | ±17 | mV | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | 30 | 100 | pA | ||
TA = –40°C to 125°C | 20 | nA | |||||
IOS | Input offset current | 8 | pA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
OUTPUT | |||||||
VOH | Voltage output swing from upper rail | IO = 2.5 mA, input overdrive ≥ 50 mV, VS = 6.5 V | 155 | 165 | mV | ||
IO = 2.5 mA, input overdrive ≥ 50 mV, VS = 6.5 V, TA = –40°C to 125°C |
220 | mV | |||||
IO ≤ 100 µA, input overdrive ≥ 50 mV, VS = 6.5 V | 6 | 10 | mV | ||||
IO ≤ 100 µA, input overdrive ≥ 50 mV, VS = 6.5 V, TA = –40°C to 125°C |
20 | mV | |||||
IO ≤ 100 µA, input overdrive ≥ 50 mV, VS = 0.9 V | 70 | 75 | mV | ||||
IO ≤ 100 µA, input overdrive ≥ 50 mV, VS = 0.9 V, TA = –40°C to 125°C |
80 | mV | |||||
VOL | Voltage output swing from lower rail | IO = 2.5 mA, input overdrive ≥ 50 mV, VS = 6.5 V | 155 | 165 | mV | ||
IO = 2.5 mA, input overdrive ≥ 50 mV, VS = 6.5 V, TA = –40°C to 125°C |
220 | mV | |||||
IO ≤ 100 µA, input overdrive ≥ 50 mV, VS = 6.5 V | 6 | 10 | mV | ||||
IO ≤ 100 µA, input overdrive ≥ 50 mV, VS = 6.5 V, TA = –40°C to 125°C |
20 | mV | |||||
IO ≤ 100 µA, input overdrive ≥ 50 mV, VS = 0.9 V | 35 | 40 | mV | ||||
IO ≤ 100 µA, input overdrive ≥ 50 mV, VS = 0.9 V, TA = –40°C to 125°C |
45 | mV | |||||
ISC | Short circuit sink current | VS = 6.5 V, see Typical Characteristics | 42 | mA | |||
Short circuit source current | VS = 6.5 V, see Typical Characteristics | 35 | mA | ||||
POWER SUPPLY | |||||||
VS | Specified voltage range | 0.9 | 6.5 | V | |||
IQ | Quiescent current (per channel) | TA = 25°C | 75 | 150 | nA | ||
TA = –40°C to 125°C | 200 | nA | |||||
TEMPERATURE RANGE | |||||||
Specified range | –40 | 125 | °C | ||||
Operating range | –55 | 150 | °C | ||||
Storage range | –65 | 150 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time | High-to-low | VS = 6.5 V, Input overdrive = 50 mV | 32 | µs | ||
VS = 0.9 V, Input overdrive = 50 mV | 45 | ||||||
VS = 6.5 V, Input overdrive = 100 mV | 24 | ||||||
VS = 0.9 V, Input overdrive = 100 mV | 35 | ||||||
tPLH | Low-to-high | VS = 6.5 V, Input overdrive = 50 mV | 32 | ||||
VS = 0.9 V, Input overdrive = 50 mV | 40 | ||||||
VS = 6.5 V, Input overdrive = 100 mV | 24 | ||||||
VS = 0.9 V, Input overdrive = 100 mV | 28 | ||||||
tR | Rise time | Input overdrive = 100 mV | ns | ||||
tF | Fall time | Input overdrive = 100 mV | 330 |
VS = 0.9 V |
VS = 0.9 V |
VS = 0.9 V |
VS = 0.9 V | Overdrive = 50 mV |
VS = 6.5 V | Overdrive = 50 mV |
VS = 0.9 V, | Overdrive = 100 mV |
VS = 6.5 V | Overdrive = 100 mV |
VS = 0.9 V |
VS = 0.9 V |
VS = 0.9 V |
VS = 6.5 V |
VS = 6.5 V |
VS = 6.5 V |
VS = 0.9 V | Overdrive = 50 mV |
VS = 6.5 V | Overdrive = 50 mV |
VS = 0.9 V | Overdrive = 100 mV |
VS = 6.5 V | Overdrive = 100 mV |
VS = 6.5 V |
VS = 6.5 V |
VS = 6.5 V |