Table 2. TLV3701 Available Options
TA |
VIOmax AT 25°C |
PACKAGED DEVICES |
SMALL OUTLINE (D)(1) |
SOT-23 (DBV)(2) |
SYMBOL |
PLASTIC DIP (P) |
0°C to 70°C |
5000 µV |
TLV3701CD |
TLV3701CDBV |
VBCC |
— |
–40°C to 125°C |
TLV3701ID |
TLV3701IDBV |
VBCI |
TLV3701IP |
(1) This package is available taped and reeled. To order this packaging option, add an R suffix to the part number (for example, TLV3701CDR).
(2) This package is only available taped and reeled. For standard quantities (3000 pieces per reel), add an R suffix (that is, TLV3701 CDBVR). For small quantities (250 pieces per mini-reel), add a T suffix to the part number (for example, TLV3701CDBVT).
Table 3. TLV3702 Available Options
TA |
VIOmax AT 25°C |
PACKAGED DEVICES |
SMALL OUTLINE (D)(1) |
MSOP (DGK) |
SYMBOL |
PLASTIC DIP (P) |
0°C to 70°C |
5000 µV |
TLV3702CD |
TLV3702CDGK |
xxTIAKC |
— |
–40°C to 125°C |
TLV3702ID |
TLV3702IDGK |
xxTIAKD |
TLV3702IP |
(1) This package is available taped and reeled. To order this packaging option, add an R suffix to the part number (for example, TLV3702CDR).
Table 4. TLV3704 Available Options
TA |
VIOmax AT 25°C |
PACKAGED DEVICES |
SMALL OUTLINE (D)(1) |
PLASTIC DIP (N) |
TSSOP (PW) |
0°C to 70°C |
5000 µV |
TLV3704CD |
— |
TLV3704CPW |
–40°C to 125°C |
TLV3704ID |
TLV3704IN |
TLV3704IPW |
(1) This package is available taped and reeled. To order this packaging option, add an R suffix to the part number (for example, TLV3704CDR).