3 Description
The TLVx376 family represents a new generation of low-noise operational amplifiers with e-trim™, offering both excellent dc precision and ac performance. Rail-to-rail input and output, low offset (125 μV, maximum), low noise (8 nV/√Hz), a quiescent current of 1.2 mA (maximum), and a 5.5-MHz bandwidth with a fast slew rate of 2 V/μs make this family of devices very attractive for a variety of precision and portable applications. In addition, these devices have a reasonably wide supply range with excellent PSRR, making the family ideal for applications that run directly from batteries without regulation.
The TLV376 (single version) is available in SOT-23-5 and SOIC-8 packages. The TLV2376 (dual) is offered in VSSOP-8 and SOIC-8 packages. The TLV4376 (quad) is offered in a TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
TLV376 |
SOIC (8) |
4.90 mm × 3.91 mm |
SOT-23 (5) |
2.90 mm × 1.60 mm |
TLV2376 |
SOIC (8) |
4.90 mm × 3.91 mm |
VSSOP (8) |
3.00 mm × 3.00 mm |
TLV4376 |
PW (14) |
5.00 mm × 4.40 mm |
- For all available packages, see the package option addendum at the end of the data sheet.