SNOSDD7C December 2021 – December 2023 TLV3801 , TLV3802 , TLV3811
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC Input Characteristics | ||||||
VOS | Input offset voltage | TA = –40°C to +125°C | –5(1) | ±0.5 | +5(1) | mV |
VHYS | Input hysteresis voltage | TLV3801, TLV3802 | 2 | mV | ||
VHYS (DSBGA) | Input hysteresis voltage | TLV3811 | 1.1 | mV | ||
Input hysteresis voltage | TLV3811C | 0 | mV | |||
VCM-Range | Common-mode voltage range | Single Supply: VEE = GND VCC – VEE = 2.7 V to 5.25 V TA = –40 °C to +125°C |
VEE + 1.5 | VCC | V | |
VCM-Range (WSON) |
Common-mode voltage range | Split Supply: VEE < GND VCC – VEE = 2.7 V to 5.25 V and VCC – GND = 2.4 V to 5.25 V TA = –40 °C to +125°C |
VEE + 1.5 | VCC | V | |
CMRR (WSON) | Common mode rejection ratio | VCM = VEE + 1.5V to VCC | 80 | dB | ||
CMRR (DSBGA) | Common mode rejection ratio | VCM = GND + 1.5V to VCC | 80 | dB | ||
PSRR | Power supply rejection ratio | Single Supply: VEE = GND VCC – VEE = 2.7 V to 5.25 V |
80 | dB | ||
PSRR (WSON) | Power supply rejection ratio | Split Supply: VEE < GND VCC – VEE = 2.7 V to 5.25 V and VCC – GND = 2.4 V to 5.25 V |
80 | dB | ||
IB | Input bias current | TA = –40 °C to +125 °C | –10 | 2 | 10 | µA |
IOS | Input offset current | TA = –40 °C to +125 °C | –4 | ±0.1 | 4 | µA |
CIC | Input capacitance, common mode | 1 | pF | |||
DC Output Characteristics | ||||||
VOCM | Output common mode voltage | VCC - GND ≥ 2.6 V TA = –40℃ to +125℃ |
1.125 | 1.25 | 1.375 | V |
Output common mode voltage | VCC - GND < 2.6 V TA = –40℃ to +125℃ |
0.92 | 1.2 | 1.29 | V | |
ΔVOCM | Output common mode voltage mismatch | TA = –40℃ to +125℃ | –30 | 30 | mV | |
VOCM_PP | Peak-to-Peak output common mode voltage | 50 | mVpp | |||
VOD | Differential output voltage (WSON) | TA = –40℃ to +125℃ | 250 | 350 | 450 | mV |
VOD | Differential output voltage (DSBGA) | TA = –40℃ to +125℃ | 240 | 350 | 450 | mV |
ΔVOD | Differential output voltage mismatch | TA = –40℃ to +125℃ | -30 | 30 | mV | |
Power Supply | ||||||
IQ (TLV3801) |
Quiescent current per comparator | TA = –40°C to +125°C | 20 | 26.6 | mA | |
IQ (TLV3811(C)) |
Quiescent current per comparator | TA = –40°C to +125°C | 17 | 23 | mA | |
IQ (TLV3802) |
Quiescent current per comparator | TA = –40°C to +125°C | 19 | 23.5 | mA | |
AC Characteristics | ||||||
tPD | Propagation delay | VOVERDRIVE = 50 mV, VUNDERDRIVE = 50 mV, 50 MHz Squarewave | 225 | ps | ||
Tempco of tPD | Temperature Coefficient of propagation delay | ±0.2 | ps/℃ | |||
tPD_SKEW | Propagation delay skew | VOVERDRIVE = 50mV, VUNDERDRIVE = 50 mV, 50 MHz Squarewave | ±2.5 | ps | ||
ΔtPD (TLV3802 only) | Channel-to-channel propagation delay skew | VOVERDRIVE = VUNDERDRIVE = 50mV, 50 MHz Squarewave | 6 | ps | ||
tCM_DISPERSION | Common mode dispersion | VCM varied from VCM (min) to VCM (max) | 2 | ps | ||
tOD_DISPERSION | Overdrive dispersion | Overdrive varied from 20 mV to 100 mV | 5 | ps | ||
tOD_DISPERSION | Overdrive dispersion | Overdrive varied from 10 mV to 1 V | 15 | ps | ||
tUD_DISPERSION | Underdrive dispersion | Underdrive varied from 20 mV to 100 mV | 7 | ps | ||
tUD_DISPERSION | Underdrive dispersion | Underdrive varied from 10 mV to 1 V | 10 | ps | ||
tR | Rise time | 20% to 80% | 135 | ps | ||
tF | Fall time | 80% to 20% | 135 | ps | ||
fTOGGLE | Input toggle frequency | VIN = 200 mVPP Sine Wave, VOD = 550 mV | 2.3 | GHz | ||
fTOGGLE | Input toggle frequency | VIN = 200 mVPP Sine Wave, 50% Output swing | 3 | GHz | ||
TR | Toggle Rate | VIN = 200 mVPP Sine Wave, VOD = 550 mV | 4.6 | Gbps | ||
TR | Toggle Rate | VIN = 200 mVPP Sine Wave, 50% Output swing | 6 | Gbps | ||
PulseWidth | Minimum allowed input pulse width | VOVERDRIVE = VUNDERDRIVE = 50mV PWOUT = 90% of PWIN |
240 | ps |