SNOSDF4A October 2022 – December 2023 TLV3801-Q1 , TLV3802-Q1
PRODMIX
The TLV380x-Q1 features an input stage, capable of operating between 1.5 V above VEE and 0.1 V above VCC, with an internal ESD protection circuit that includes two pairs of front-to-back diodes between IN+ and IN- as well as two 50 Ω resistors, as shown in Figure 7-1. This prevents damage to the input stage by limiting the differential input voltage to be no more than twice the diode's forward-voltage drop 2 × VF (2 × 0.7 V).