SNOSDF4A October 2022 – December 2023 TLV3801-Q1 , TLV3802-Q1
PRODMIX
The TLV380x-Q1 are 225-ps high speed comparators with a wide power supply range and a very high toggle frequency of 3 GHz. Along with an operating supply voltage range of 2.7 V to 5.25 V for single supply and 2.7 V to 5.25 V for split supply, all of these features come in industry-standard small packages, making these devices an excellent choice for LIDAR, differential line receiver applications, and test and measurement systems.
The TLV380x-Q1 have a very strong input overdrive performance of 5 ps, and narrow pulse width capabilities of just 240 ps. This combination of low variation in propagation delay due to input overdrive and the ability to detect narrow pulses make these devices excellent choices for Time-of-Flight (ToF) applications such as in factory automation and drone vision.
The Low-Voltage-Differential-Signal (LVDS) output of the TLV380x-Q1 helps increase data throughput and optimizes power consumption. Likewise, the complementary outputs help to reduce EMI by suppressing common mode noise on each output. The LVDS output is designed to drive and interface directly with other devices that accept a standard LVDS input, such as most FPGAs and CPUs downstream in an application.
The TLV3801-Q1 is in an 8-pin WSON package while the TLV3802-Q1 is in a 12-pin WSON package with wettable flanks, making them desirable for space sensitive, automotive applications.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TLV3801-Q1 | WSON (8) | 2.00 mm × 2.00 mm |
TLV3802-Q1 | WSON (12) | 3.00 mm × 2.00 mm |
1. For all orderable packages, see the orderable addendum at the end of the data sheet.