SNOSDD7C December 2021 – December 2023 TLV3801 , TLV3802 , TLV3811
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TLV3801 | TLV3811(C) | ||
IN+ | 5 | A1 | I | Non-inverting input |
IN– | 4 | B1 | I | Inverting input |
OUT+ | 8 | A3 | O | Non-inverting output |
OUT– | 1 | B3 | O | Inverting output |
VEE | 3 | - | I | Negative power supply (If using single supply, connect to GND) |
VCC | 6, 7 | A2 | I | Positive power supply |
GND | 2 | B2 | I | Ground |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | TLV3802 | ||
GND | 1 | I | Ground |
IN1+ | 2 | I | Channel 1 Non-inverting input |
IN1– | 3 | I | Channel 1 Inverting input |
VEE | 4 | I | Negative power supply (If using single supply, connect to GND) |
IN2+ | 5 | I | Channel 2 Non-inverting input |
IN2– | 6 | I | Channel 2 Inverting input |
VCC | 7 | I | Positive power supply |
OUT2– | 8 | O | Channel 2 Inverting output |
OUT2+ | 9 | O | Channel 2 Non-inverting output |
VCC | 10 | I | Positive power supply |
OUT1– | 11 | O | Channel 1 Inverting output |
OUT1+ | 12 | O | Channel 1 Non-inverting output |
Thermal Pad | – | – | Connect directly to VEE |