SBOSA91B December 2021 – December 2023 TLV2387 , TLV387 , TLV4387
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLVx387 family of devices is specified for operation from 1.7 V to 5.5 V for single supplies, and ±0.85 V to ±2.75 V for dual supplies. Key parameters that can exhibit significant variance with regard to operating voltage are presented in Section 5.8.