SNVSBU0 October 2020 TLV4062-Q1 , TLV4082-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VDD | Input supply range | 1.5 | 5.5 | V | |||
V(POR) | Power-on-reset voltage(1) | VOL (max) = 0.2 V, IOL = 15 µA | 0.8 | V | |||
IDD | Supply current (into VDD pin) | VDD = 3.3 V, no load | 2.09 | 5.80 | µA | ||
VDD = 5.5 V, no load | 2.29 | 6.50 | |||||
VIT+ | Positive-going (rising) input threshold voltage | V(INx) rising | 1.194 | V | |||
–1% | 1% | ||||||
VIT– | Negative-going (falling) input threshold voltage | V(INx) falling | 1.134 | V | |||
–1% | 1% | ||||||
VHYS | In-built Hysteresis | 60 | mV | ||||
I(INx) | Input current | V(INx) = 0 V or VDD | –15 | 15 | nA | ||
VOL | Low-level output voltage | VDD ≥ 1.5 V, ISINK = 0.4 mA | 0.25 | V | |||
VDD ≥ 2.7 V, ISINK = 2 mA | 0.25 | ||||||
VDD ≥ 4.5 V, ISINK = 3.2 mA | 0.30 | ||||||
VOH | High-level output voltage (push-pull only) | VDD ≥ 1.5 V, ISOURCE = 0.4 mA | 0.8 VDD | V | |||
VDD ≥ 2.7 V, ISOURCE = 1 mA | 0.8 VDD | ||||||
VDD ≥ 4.5 V, ISOURCE = 2.5 mA | 0.8 VDD | ||||||
Ilkg(OD) | Open-drain output leakage current (open-drain only) | High impedance, V(INx) = V(OUTx) = 5.5 V | –250 | 250 | nA |