SBOS782A November 2016 – May 2018 TLV170 , TLV2170 , TLV4170
PRODUCTION DATA.
The TLVx170 family of op amps provides high overall performance, making the devices ideal for many general-purpose applications. The excellent offset drift of only 2 μV/°C provides excellent stability over the entire temperature range. In addition, the family offers very good overall performance with high CMRR, PSRR, and AOL.