SBOS784C November 2016 – January 2019 TLV172 , TLV2172 , TLV4172
PRODUCTION DATA.
The TLVx172 amplifier is specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are shown in the Typical Characteristics section.