The TLV313 family of single-, dual-, and quad-channel precision operational amplifiers combine low power consumption with good performance. This makes them suitable for a wide range of applications, such as wearables, utility metering, building automation, currency counters and more. The family features rail-to-rail input and output (RRIO) swings, low quiescent current (65 μA, typical), wide bandwidth (1 MHz) and very low noise (26 nV/√Hz at 1 kHz), making it attractive for a variety of battery-powered applications that require a good balance between cost and performance. Further, low-input-bias current enables these devices to be used in applications with megaohm source impedances.
The robust design of the TLV313 devices provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 150 pF, integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).
The devices are optimized for operation at voltages as low as +1.8 V (±0.9 V) and up to +5.5 V (±2.75 V), and are specified over the extended temperature range of –40°C to +125°C.
The single-channel TLV313 device is available in both SC70-5 and SOT23-5 packages. The dual-channel TLV2313 device is offered in SOIC-8 and VSSOP-8 packages, and the quad-channel TLV4313 device is offered in a TSSOP-14 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV313 | SC70 (5) | 2.00 mm × 1.25 mm |
SOT23 (5) | 2.90 mm × 1.60 mm | |
TLV2313 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
TLV4313 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from A Revision (June 2016) to B Revision
Changes from * Revision (June 2016) to A Revision
DEVICE | NO. OF CHANNELS |
PACKAGE LEADS | ||||
---|---|---|---|---|---|---|
SC70 | SOT23 | SOIC | VSSOP | TSSOP | ||
TLV313 | 1 | 5 | 5 | — | — | — |
TLV2313 | 2 | — | — | 8 | 8 | — |
TLV4313 | 4 | — | — | — | — | 14 |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | D (SOIC) | DGK (VSSOP) | ||
V– | 4 | 4 | — | Negative (lowest) power supply |
V+ | 8 | 8 | — | Positive (highest) power supply |
OUT A | 1 | 1 | O | Output, channel A |
OUT B | 7 | 7 | O | Output, channel B |
–IN A | 2 | 2 | I | Inverting input, channel A |
+IN A | 3 | 3 | I | Noninverting input, channel A |
–IN B | 6 | 6 | I | Inverting input, channel B |
+IN B | 5 | 5 | I | Noninverting input, channel B |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | PW (TSSOP) | ||
V– | 11 | — | Negative (lowest) power supply |
V+ | 4 | — | Positive (highest) power supply |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 8 | O | Output, channel C |
OUT D | 14 | O | Output, channel D |
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
+IN C | 10 | I | Noninverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
+IN D | 12 | I | Noninverting input, channel D |