SBOS837A November 2016 – January 2019 TLV2314-Q1 , TLV314-Q1 , TLV4314-Q1
PRODUCTION DATA.
The TLVx314-Q1 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose operational amplifiers. Rail-to-rail input and output swings (RRIO), low quiescent current (150 μA typically at 5 V) combine with a wide bandwidth of 3 MHz to make this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. The TLVx314-Q1 family achieves a low-input bias current of 1 pA, making it an excellent choice for high impedance sensors.
The robust design of the TLVx314-Q1 devices provides ease-of-use to the circuit designer: unity-gain stability, RRIO, capacitive loads of up to 300-pF, an integrated RF and EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).
These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended industrial temperature range of –40°C to +125°C.
The TLV314-Q1 (single) is available in both 5-pin SC70 and SOT-23 packages. The TLV2314-Q1 (dual) is offered in 8-pin SOIC and VSSOP packages. The quad-channel TLV4314-Q1 is offered in a 14-pin TSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV314-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
TLV2314-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
TLV4314-Q1 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from * Revision (November 2016) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBV
(SOT-23) |
DCK (SC70) | ||
–IN | 4 | 3 | I | Inverting input |
+IN | 3 | 1 | I | Noninverting input |
OUT | 1 | 4 | O | Output |
V– | 2 | 2 | — | Negative (lowest) supply |
V+ | 5 | 5 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V– | 4 | — | Negative (lowest) supply |
V+ | 8 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
+IN C | 10 | I | Noninverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
+IN D | 12 | I | Noninverting input, channel D |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 8 | O | Output, channel C |
OUT D | 14 | O | Output, channel D |
V– | 11 | — | Negative (lowest) supply |
V+ | 4 | — | Positive (highest) supply |