The TLV314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose operational amplifiers. Rail-to-rail input and output swings (RRIO), low quiescent current (150 μA typically at 5 V) combine with a wide bandwidth of 3 MHz to make this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. Additionally, the TLV314 family architecture achieves a low input bias current of 1 pA, allowing for applications with MΩ source impedances.
The robust design of the TLV314 devices provides ease-of-use to the circuit designer: unity-gain stability, RRIO, capacitive loads of up to 300 pF, an integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).
These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended industrial temperature range of –40°C to +125°C.
The TLV314 (single) is available in both 5-pin SC70 and SOT-23 packages. The TLV2314 (dual) is offered in 8-pin SOIC and VSSOP packages. The quad-channel TLV4314 is offered in a 14-pin TSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV314 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
TLV2314 | VSSOP (8) | 3.00 mm × 3.00 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
TLV4314 | TSSOP (14) | 5.00 mm × 4.40 mm |
DEVICE | NO. OF CHANNELS |
PACKAGE-LEADS | |||||
---|---|---|---|---|---|---|---|
SOT-23 | SC70 | SOIC | VSSOP | TSSOP | |||
TLV314 | 1 | 5 | 5 | — | — | — | |
TLV2314 | 2 | — | — | 8 | 8 | — | |
TLV4314 | 4 | — | — | — | — | 14 |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
DBV | DCK | |||
–IN | 4 | 3 | I | Inverting input |
+IN | 3 | 1 | I | Noninverting input |
OUT | 1 | 4 | O | Output |
V– | 2 | 2 | — | Negative (lowest) supply |
V+ | 5 | 5 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V– | 4 | — | Negative (lowest) supply |
V+ | 8 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
+IN C | 10 | I | Noninverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
+IN D | 12 | I | Noninverting input, channel D |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 8 | O | Output, channel C |
OUT D | 14 | O | Output, channel D |
V– | 11 | — | Negative (lowest) supply |
V+ | 4 | — | Positive (highest) supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | 7 | V | ||
Signal input pins | Voltage(2) | (V–) – 0.5 | (V+) + 0.5 | V |
Current(2) | –10 | 10 | mA | |
Output short-circuit(3) | Continuous | mA | ||
Temperature | Specified, TA | –40 | 125 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Supply voltage | Single supply | 1.8 | 5.5 | V | |
Dual supply | ±0.9 | ±2.75 | ||||
Specified temperature range | –40 | 125 | °C |
THERMAL METRIC(1) | TLV314 | UNIT | ||
---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | |||
5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 228.5 | 281.4 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 99.1 | 91.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 54.6 | 59.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.7 | 1.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 53.8 | 58.8 | °C/W |
THERMAL METRIC(1) | TLV2314 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 138.4 | 191.2 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 89.5 | 61.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 78.6 | 111.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 29.9 | 5.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 78.1 | 110.2 | °C/W |
THERMAL METRIC(1) | TLV4314 | UNIT | ||
---|---|---|---|---|
D (SOIC) | PW (TSSOP) | |||
14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 93.2 | 121 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 51.8 | 49.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 49.4 | 62.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 13.5 | 5.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 42.2 | 62.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = (VS+) – 1.3 V, TA = 25°C | ±0.75 | ±3 | mV | ||
dVOS/dT | VOS vs temperature | TA = –40°C to +125°C | 2 | μV/°C | |||
PSRR | Power-supply rejection ratio | VCM = (VS+) – 1.3 V, TA = 25°C | ±30 | ±135 | µV/V | ||
Channel separation, dc | At dc, TA = 25°C | 100 | dB | ||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | TA = 25°C | (V–) – 0.2 | (V+) + 0.2 | V | ||
CMRR | Common-mode rejection ratio | VS = 5.5 V, (VS–) – 0.2 V < VCM < (VS+) – 1.3 V, TA = 25°C |
72 | 96 | dB | ||
VS = 5.5 V, VCM = –0.2 V to 5.7 V(2), TA = 25°C | 75 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | ±1.0 | pA | |||
IOS | Input offset current | TA = 25°C | ±1.0 | pA | |||
NOISE | |||||||
Input voltage noise (peak-to-peak) | f = 0.1 Hz to 10 Hz, TA = 25°C | 5 | μVPP | ||||
en | Input voltage noise density | f = 10 kHz, TA = 25°C | 15 | nV/√Hz | |||
f = 1 kHz, TA = 25°C | 16 | ||||||
in | Input current noise density | f = 1 kHz, TA = 25°C | 6 | fA/√Hz | |||
INPUT CAPACITANCE | |||||||
CIN | Input capacitance | Differential | VS = 5 V, TA = 25°C | 1 | pF | ||
Common-mode | VS = 5 V, TA = 25°C | 5 | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 1.8 V to 5.5 V, 0.2 V < VO < (V+) – 0.2 V, RL = 10 kΩ, TA = 25°C |
85 | 115 | dB | ||
VS = 1.8 V to 5.5 V, 0.5 V < VO < (V+) – 0.5 V, RL = 2 kΩ(2), TA = 25°C |
85 | 100 | |||||
Phase margin | VS = 5 V, G = 1, RL = 10 kΩ, TA = 25°C | 65 | ° | ||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | VS = 1.8 V, RL = 10 kΩ, CL = 10 pF, TA = 25°C | 2.7 | MHz | |||
VS = 5 V, RL = 10 kΩ, CL = 10 pF, TA = 25°C | 3 | ||||||
SR | Slew rate(3) | VS = 5 V, G = 1, TA = 25°C | 1.5 | V/μs | |||
tS | Settling time | To 0.1%, VS = 5 V, 2-V step , G = 1, TA = 25°C | 3 | μs | |||
Overload recovery time | VS = 5 V, VIN × gain > VS, TA = 25°C | 8 | μs | ||||
THD+N | Total harmonic distortion + noise(4) | VS = 5 V, VO = 1 VRMS, G = 1, f = 1 kHz, RL = 10 kΩ, TA = 25°C |
0.005% | ||||
OUTPUT | |||||||
VO | Voltage output swing from supply rails | VS = 1.8 V to 5.5 V, RL = 10 kΩ, TA = 25°C | 5 | 25 | mV | ||
VS = 1.8 V to 5.5 V, RL = 2 kΩ, TA = 25°C | 22 | 45 | |||||
ISC | Short-circuit current | VS = 5 V, TA = 25°C | ±20 | mA | |||
RO | Open-loop output impedance | VS = 5.5 V, f = 100 Hz, TA = 25°C | 570 | Ω | |||
POWER SUPPLY | |||||||
VS | Specified voltage range | 1.8 | 5.5 | V | |||
IQ | Quiescent current per amplifier, over temperature | VS = 5 V, IO = 0 mA, TA = –40°C to +125°C | 150 | 250 | µA | ||
TEMPERATURE | |||||||
Specified range | –40 | 125 | °C | ||||
Tstg | Storage range | –65 | 150 | °C |
TITLE | FIGURE |
---|---|
Open-Loop Gain and Phase vs Frequency | Figure 1 |
Quiescent Current vs Supply Voltage | Figure 2 |
Offset Voltage Production Distribution | Figure 3 |
Offset Voltage vs Common-Mode Voltage (Maximum Supply) | Figure 4 |
Input Voltage Noise Spectral Density vs Frequency (1.8 V, 5.5 V) | Figure 5 |
Input Bias and Offset Current vs Temperature | Figure 6 |
Output Voltage Swing vs Output Current (over Temperature) | Figure 7 |
Small-Signal Overshoot vs Load Capacitance | Figure 8 |
Small-Signal Step Response, Noninverting (1.8 V) | Figure 9 |
Large-Signal Step Response, Noninverting (1.8 V) | Figure 10 |
No Phase Reversal | Figure 11 |
Channel Separation vs Frequency (Dual) | Figure 12 |
EMIRR | Figure 13 |
RL = 10 kΩ and 10 pF, VS = ±2.5 V |
VS = ±2.75 V |
VS = ±0.9 V, gain = 1 V/V, RF = 10 kΩ |
PRF = –10 dBm, VS = ±2.5 V, VCM = 0 V |
Typical units, VS = ±2.75 V |
VS = ±2.75 V, gain = 1 V/V, RL = 10 kΩ |
VS = ±0.9 V, gain = 1 V/V, RL = 10 kΩ |
VS = ±2.75 V |