SBOS755 October 2016 TLV2376 , TLV376 , TLV4376
PRODUCTION DATA.
The TLVx376 family of devices are specified for operation from 2.2 V to 5.5 V (±1.1 V to ±2.75 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics section.