SBOSA91B December 2021 – December 2023 TLV2387 , TLV387 , TLV4387
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLVx387 have a single functional mode and are operational when the power-supply voltage is greater than 1.7 V (±0.85 V). The maximum specified power-supply voltage for the TLVx387 is 5.5 V (±2.75 V).