SNOSD27 May 2016 TLV522
PRODUCTION DATA.
The TLV522 is specified for operation from 1.7 V to 5.5 V (±0.85 V to ±2.75 V) over a –40°C to 125°C temperature range. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics.
CAUTION
Supply voltages larger than 6 V can permanently damage the device.
For proper operation, the power supplies must be properly decoupled. For decoupling the supply lines it is suggested that 10 nF capacitors be placed as close as possible to the operational amplifier power supply pins. For single supply, place a capacitor between V+ and V– supply leads. For dual supplies, place one capacitor between V+ and ground, and one capacitor between V– and ground.
If your application expects signals above (> 1 kHz) we recommend you use extra supply filtering.
Extra filtering on the power supply input is recommended when presence of signals with frequency above one kHz (> 1 kHz) on the line is expected. Example of such signal sources are high-frequency switching supplies.