SBOS934A August 2018 – December 2018 TLV6001-Q1 , TLV6002-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TLV600x-Q1 family is specified for operation from 1.8 V to 5.5 V (±0.9 V to ±2.75 V). The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
CAUTION
Supply voltages larger than 7 V may permanently damage the device. (See the Absolute Maximum Ratings).
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout Guidelines section.