SBOS934A August 2018 – December 2018 TLV6001-Q1 , TLV6002-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Designed as a micro-power, low-noise operational amplifier, the TLV600x-Q1 family delivers a robust output drive capability. A class AB output stage with common source transistors achieve full rail-to-rail output swing capability. For resistive loads up to 100 kΩ, the output swings typically to within 5 mV of either supply rail regardless of the power supply voltage that is applied. Figure 11 shows that different load conditions change the ability of the amplifier to swing close to the rails.