SBOS934A August 2018 – December 2018 TLV6001-Q1 , TLV6002-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
A typical application for an operational amplifier is an inverting amplifier, as Figure 21 shows. An inverting amplifier takes a positive voltage on the input and outputs a signal inverted to the input, making a negative voltage of the same magnitude. In the same manner, the amplifier makes negative input voltages positive on the output. To add amplification, select an input resistor (RI) and a feedback resistor (RF.)