SLOS981 October 2019 TLV6003
PRODUCTION DATA.
The TLV6003 is protected against reverse-battery voltage up to 18 V. When subjected to reverse-battery conditions, the supply current is typically 50 nA at 25°C (inputs grounded and outputs open). This current is determined by the leakage of internal Schottky diodes, and therefore increases as the ambient temperature increases.
When subjected to reverse-battery conditions, and negative voltages are applied to the inputs or outputs, the input ESD structure conducts current; limit this current to less than 10 mA. If the inputs or outputs are referred to ground rather than midrail, no extra precautions are required.