SLVSD82B April 2017 – February 2021 TLV61046A
PRODUCTION DATA
The TLV61046A is a highly-integrated boost converter designed for applications such as PMOLED panel, LCD bias supply, and sensor module. The TLV61046A integrates a 30-V power switch, an input to output isolation switch, and a rectifier diode. It can output up to 28 V from input of a Li+ battery or two alkaline batteries in series.
The TLV61046A operates with a switching frequency at 1.0 MHz. This allows the use of small external components. The TLV61046A has an internal default 12-V output voltage setting by connecting the FB pin to the VIN pin. Thus it only needs three external components to get 12-V output voltage. The TLV61046A has typical 980-mA switch current limit. It has 7-ms built-in soft start time to reduce the inrush current. When the TLV61046A is in shutdown mode, the isolation switch disconnects the output from input to minimize the leakage current. The TLV61046A also implements output short circuit protection, output overvoltage protection, and thermal shutdown.
The TLV61046A is available in a 6-pin 3-mm x 3-mm SOT23-6 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV61046A | SOT23-6 (6) | 2.9 mm x 1.6 mm |