SLVSHD5 November 2024 TLV61047
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.6 | 20 | V | |
VOUT | Output voltage range | 4.5 | 28 | V | |
L | Inductance range | 2.2 | 4.7 | 22 | µH |
CIN | Effective input capacitance range | 1 | 10 | µF | |
COUT | Effective output capacitance range | 1 | 10 | µF | |
TJ | Operating junction temperature | –40 | 125 | °C |