SLVSEX0A March 2019 – July 2019 TLV61048
PRODUCTION DATA.
For this design example, see parameters are shown in Table 1:
PARAMETERS | VALUE |
---|---|
Power input voltage | 1.5 V to 2.6 V |
Control input voltage | 3.3 V |
Output voltage | 12 V |
Frequency | 600 kHz |
Output current | 0 - 200 mA |