SLVSEX0A March 2019 – July 2019 TLV61048
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VIN | Input voltage range | 2.65 | 5.5 | V | ||
VIN_UVLO | Under voltage lockout threshold | VIN rising | 2.55 | 2.65 | V | |
VIN falling | 2.3 | 2.4 | ||||
VIN_HYS | VIN UVLO hysteresis | 150 | mV | |||
IQ_VIN | Quiescent current into VIN pin | IC enabled, no load, no switching | 100 | µA | ||
ISD | Shutdown current into VIN pin | IC disabled, VIN = 2.6 V to 5.5 V, TA = 25°C | 1.0 | µA | ||
OUTPUT | ||||||
VOUT | Output voltage range | 3.3 | 14 | V | ||
VREF | Feedback voltage | PWM mode, TA=-40°C to 125°C | 0.78 | 0.8 | 0.82 | V |
PFM mode, TA=25°C | 0.81 | V | ||||
IFB_LKG | Leakage current into FB pin | TA = 25°C | 50 | nA | ||
ISW_LKG | Leakage current into SW pin | IC disabled, SW = 5.5V | 500 | nA | ||
POWER SWITCH | ||||||
RDS(on) | Low-side MOSFET on resistance | VIN = 3.3, VOUT = 12V | 85 | mΩ | ||
fSW | Switching frequency | VIN = 3.3 V, VOUT = 12 V, PWM mode | 430 | 550 | 630 | kHz |
VIN = 3.3 V, VOUT = 12 V, PWM mode | 850 | 1000 | 1250 | kHz | ||
tOFF_min | Min. off time | 130 | ns | |||
ILIM_SW | Peak switch current limit | 600kHz, VIN = 3.3V | 2.9 | 3.7 | 4.5 | A |
tSTARTUP | Startup time | 2 | ms | |||
LOGIC INTERFACE | ||||||
VEN_H | EN Logic high threshold | 1.2 | V | |||
VEN_L | EN Logic low threshold | 0.4 | V | |||
REN | EN Pull Down Resistor | 1 | MΩ | |||
RFREQ | FREQ pull up resistance | 950 | kΩ | |||
VFREQ_H | FREQ logic high threshold | 1.2 | V | |||
VFREQ_L | FREQ logic low threshold | 0.4 | V | |||
PROTECTION | ||||||
TSD | Thermal shutdown threshold | TJ rising | 150 | °C | ||
TSD_HYS | Thermal shutdown hysteresis | TJ falling below TSD | 20 | °C |