SLVSEX0A March 2019 – July 2019 TLV61048
PRODUCTION DATA.
When the input voltage is above typical UVLO rising threshold of 2.55 V and the EN pin is pulled high, the TLV61048 is enabled. When the EN pin is pulled low, the TLV61048 stops the PWM switch and turns off the low side switch. The EN pin has an internal pull-down resistance of 1MΩ, the device is disabled when the EN pin is floating. In shutdown mode, less than 1-µA input current is consumed.