Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV61220A Low-Input Voltage Step-Up Converter in Thin SOT-23 Package
1 Features
- Up to 95% Efficiency at Typical Operating Conditions
- 5.5μA Quiescent Current
- Startup Into Load at 0.7-V Input Voltage
- Operating Input Voltage from 0.7V to 5.5V
- Pass-Through Function during Shutdown
- Minimum Switching Current 200mA
- Protections:
- Output Overvoltage
- Overtemperature
- Input Undervoltage Lockout
- Adjustable Output Voltage from 1.8V to 5.5V
- Small 6-pin Thin SOT-23 Package