SLVSIA2 November 2024 TLV61220A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DC/DC STAGE | |||||||
VIN | Input voltage range | 0.7 | 5.5 | V | |||
VIN | Minimum input voltage at startup | RLoad ≥ 150Ω | 0.7 | V | |||
VOUT | TLV61220A output voltage range | VIN < VOUT | 1.8 | 5.5 | V | ||
VFB | TLV61220A feedback voltage | 483 | 500 | 513 | mV | ||
ILH | Inductor current ripple | 200 | mA | ||||
ISW | switch current limit | VOUT = 3.3V, VIN = 1.2V, TA = 25 °C | 220 | 400 | mA | ||
VOUT = 3.3 V, TA = -40°C to 85 °C | 180 | 400 | mA | ||||
VOUT = 3.3 V, TA = 0°C to 85 °C | 200 | 400 | mA | ||||
RDS(on) | Rectifying switch on resistance, HSD | VOUT = 3.3V | 1000 | mΩ | |||
VOUT = 5 V | 700 | mΩ | |||||
Main switch on resistance, LSD | VOUT = 3.3V | 600 | mΩ | ||||
VOUT = 5V | 550 | mΩ | |||||
Line regulation | VIN < VOUT | 0.5% | |||||
Load regulation | VIN < VOUT | 0.5% | |||||
IQ | Quiescent current | VIN | IO = 0mA, VEN = VIN = 1.2V, VOUT = 3.3V | 0.5 | 0.9 | μA | |
VOUT | 5 | 7.5 | μA | ||||
ISD | Shutdown current | VOUT | VEN = 0V, VIN =SW= 1.5V, TA = 25°C | 0.2 | 7.5 | μA | |
ISD | Shutdown current | VOUT | VEN = 0 V, VIN =SW= 3V, TA = 25°C | 0.2 | 7.5 | μA | |
ILKG | Leakage current into VOUT | VEN = 0V, VIN = 1.2V, VOUT = 3.3V | 1 | μA | |||
Leakage current into SW | VEN = 0V, VIN = 1.2V, VSW = 1.2V, VOUT ≥ VIN | 0.01 | 0.2 | μA | |||
IFB | TLV61220A Feedback input current | VFB = 0.5V | 0.01 | μA | |||
IEN | EN input current | Clamped on GND or VIN (VIN < 1.5V) | 0.005 | 0.1 | μA | ||
CONTROL STAGE | |||||||
VIL | EN input low voltage | VIN ≤ 1.5V | 0.2 × VIN | V | |||
VIH | EN input high voltage | VIN ≤ 1.5V | 0.8 × VIN | V | |||
VIL | EN input low voltage | 5V > VIN > 1.5V | 0.4 | V | |||
VIH | EN input high voltage | 5V > VIN > 1.5V | 1.2 | V | |||
VUVLO | Undervoltage lockout threshold for turn off | VIN decreasing | 0.5 | 0.7 | V | ||
Overvoltage protection threshold | 5.5 | 7.5 | V | ||||
Overtemperature protection | 140 | °C | |||||
Overtemperature hysteresis | 20 | °C |