The TLV61225 device provides a power-supply solution for products powered by either a single-cell or 2-cell alkaline or NiMH, or 1-cell Li-primary battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of this device is set internally to a fixed output voltage of 3.3 V. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV61225 | SOT (6) | 2.00 mm × 1.25 mm |
Changes from * Revision (August 2010) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 6 | I | Enable input (1: enabled, 0: disabled). Must be actively tied high or low. |
FB | 2 | I | Output voltage sense input. Must be connected to VOUT. |
GND | 3 | — | Control / logic and power ground |
L | 5 | I | Connection for Inductor |
VIN | 1 | I | Boost converter input voltage |
VOUT | 4 | O | Boost converter output voltage |