SLVSD63B October 2015 – July 2018 TLV62085
PRODUCTION DATA.
VIN = 3.6 V, TA = 25 ºC, unless otherwise noted
VOUT = 0.95 V |
VOUT = 3.3 V |
IOUT = 1 A |
IOUT = 3 A | VOUT = 1.2 V |
IOUT = 0 A to 3 A | VOUT = 1.2 V |
VOUT = 1.2 V |
VOUT = 1.2 V |
IOUT = 50mA to 3A | VOUT = 1.2 V |
ROUT = 0.47 Ω | VOUT = 1.2 V |
VOUT = 1.2 V |
VOUT = 1.8 V |
IOUT = 0.1 A | VOUT = 1.2 V |
ROUT = 0.47 Ω | VOUT = 1.2 V |
ROUT = 0.47 Ω | VOUT = 1.2 V |
IOUT = 0.5 A to 3 A | VOUT = 1.2 V |
ROUT = 0.47 Ω | VOUT = 1.2 V |
ROUT = 0.47 Ω | VOUT = 1.2 V |