Refer to the PDF data sheet for device specific package drawings
The TLV62090 device is a high frequency synchronous step-down converter optimized for small solution size, high efficiency and suitable for battery powered applications. To maximize efficiency, the converter operates in pulse width modulation (PWM) mode with a nominal switching frequency of 1.4 MHz and it automatically enters power save mode operation at light load currents. When used in distributed power supplies and point of load regulation, the device allows voltage tracking to other voltage rails and tolerates output capacitors ranging from 10 µF up to 150 µF and beyond. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation.
The output voltage start-up ramp is controlled by the softstart pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable (EN) and power good (PG) pins. In power save mode, the device operates with typically 20-µA quiescent current. Power save mode is entered automatically and seamlessly, maintaining high efficiency over the entire load current range.
The device is available in a 3 mm x 3 mm 16-pin VQFN (RGT) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV62090 | VQFN (16) | 3.00 mm x 3.00 mm |
spacer
spacer
Changes from E Revision (January 2016) to F Revision
Changes from D Revision (September 2015) to E Revision
Changes from C Revision (May 2014) to D Revision
Changes from B Revision (April 2012) to C Revision
Changes from A Revision (March 2012) to B Revision
Changes from * Revision (March 2012) to A Revision