Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV62130x 3-V to 17-V 3-A Step-Down Converter In 3x3 QFN Package
1 Features
- DCS-Control™ Topology
- Input Voltage Range: 3 V to 17 V
- Up to 3-A Output Current
- Adjustable Output Voltage From 0.9 V to 5.5 V
- Pin-Selectable Output Voltage (Nominal, + 5%)
- Programmable Soft Start and Tracking
- Seamless Power Save Mode Transition
- Quiescent Current of 19 µA (Typical)
- Selectable Operating Frequency
- Power Good Output
- 100% Duty Cycle Mode
- Short-Circuit Protection
- Over Temperature Protection
- For Improved Feature Set, see TPS62130
- Pin to Pin compatible with TLV62150
- Available in a 3-mm × 3-mm, VQFN-16 Package
- Create a Custom Design Using the TLV62130 With the WEBENCH® Power Designer
2 Applications
- Standard 12-V Rail Supplies
- POL Supplies from Single or Multiple Li-Ion Batteries
- Motor Drives, Electronic Point of Sales
- Mobile PC's, Tablets, Modems, Cameras
- TV, Set-top Boxes, Audio