SLVSDG1C DECEMBER 2016 – October 2017 TLV62569
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | VIN, EN, PG | –0.3 | 6 | V |
SW (DC) | –0.3 | VIN+0.3 | V | |
SW (AC, less than 10ns)(3) | –3.0 | 9 | V | |
FB | –0.3 | 5.5 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | V |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.5 | 5.5 | V | |
VOUT | Output voltage | 0.6 | VIN | V | |
IOUT | Output current | 0 | 2 | A | |
TJ | Operating junction temperature | –40 | 125 | °C | |
ISINK_PG | Sink current at PG pin | 1 | mA |
THERMAL METRIC(1) | DBV (5 Pins) |
DDC (6 Pins) |
DRL (6 Pins) |
UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance | 188.2 | 106.2 | 146.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 137.5 | 52.9 | 51.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 41.2 | 31.2 | 27.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 31.4 | 11.3 | 2.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 40.6 | 31.6 | 27.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |