SLVSE95B April 2018 – March 2020 TLV62568A , TLV62569A
PRODUCTION DATA.
NAME | SOT563-6 | I/O/PWR | DESCRIPTION |
---|---|---|---|
PIN NUMBER | |||
FB | 1 | I | Feedback pin for the internal control loop. Connect this pin to an external feedback divider. |
GND | 2 | PWR | Ground pin. |
VIN | 3 | PWR | Power supply voltage input. |
SW | 4 | PWR | Switch pin connected to the internal FET switches and inductor terminal. Connect the inductor of the output filter to this pin. |
EN | 5 | I | Device enable logic input. Logic high enables the device, logic low disables the device and turns it into shutdown. Do not leave floating. |
PG | 6 | O | Power good open drain output pin for TLV62569APDRL. The pull-up resistor should not be connected to any voltage higher than 5.5V. If it's not used, leave the pin floating. |
NC | 6 | - | No connection pin for TLV62569ADRL. The pin can be connected to the output or the ground for enhancing thermal performance. Or leave it floating. |