SLUSDR2A December 2020 – January 2023 TLV62595
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage, TLV62595 | 2.5 V to 5.5 V |
Output voltage | 1.8 V |
Output ripple voltage | < 20 mV |
Maximum output current, TLV62595 | 4 A |
Table 8-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
C1 | 4.7 µF, Ceramic capacitor, 6.3 V, X7R, size 0603, JMK107BB7475MA | Taiyo Yuden |
C2 | 3 × 10 µF, Ceramic capacitor, 10 V, X7R, size 0603, GRM188Z71A106MA73D | Murata |
C3 | 120 pF, Ceramic capacitor, 50 V, size 0402 | Std |
L1 | 0.47 µH, Power Inductor, XFL4015-471MEB | Coilcraft |
R1 | Depending on the output voltage, 1%, size 0402 | Std |
R2 | 100 kΩ, Chip resistor, 1/16 W, 1%, size 0402 | Std |
R3 | 100 kΩ, Chip resistor, 1/16 W, 1%, size 0402 | Std |