SLUSDR2A December 2020 – January 2023 TLV62595
PRODUCTION DATA
The input capacitor is the low-impedance energy source for the converters which helps to provide stable operation. A low-ESR multilayer ceramic capacitor is recommended for best filtering and must be placed between VIN and GND as close as possible to those pins. For most applications, a minimum effective input capacitance of 3 µF must be present, though a larger value reduces input current ripple.
The architecture of the device allows the use of tiny ceramic output capacitors with low equivalent series resistance (ESR). These capacitors provide low output voltage ripple and are recommended. To keep its low resistance up to high frequencies and to get narrow capacitance variation with temperature, TI recommends using X7R or X5R dielectrics. Considering the DC-bias derating the capacitance, the minimum effective output capacitance is 20 µF for TLV62595.
A feedforward capacitor is required for the adjustable version, as described in Section 8.2.2.2. This capacitor is not required for the fixed output voltage versions.