SLUSDR2A December 2020 – January 2023 TLV62595
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.5 | 5.5 | V | |
VOUT | Output voltage range | 0.6 | 4.0 | V | |
IOUT | Output curent range | 0 | 4 | A | |
VPG | Pull-up resistor voltage | 5.5 | V | ||
ISINK_PG | Sink current at PG pin | 1 | mA | ||
TJ | Operating junction temperature | –40 | 125 | °C |