SLVSDH5B June 2016 – March 2021 TLV627432
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
VIN | Supply voltage VIN | 2.15 | 5.5 | V | |||||
IOUT | Device output current | 5.5V ≥ VIN ≥ (VOUTnom + 0.7V) ≥ 2.15V | 300 | mA | |||||
5.5V ≥ VIN ≥ (VOUTnom + 0.7V) ≥ 3V | 400 | ||||||||
TJ | Operating junction temperature range | -40 | 125 | °C |