SLVSDH5B June 2016 – March 2021 TLV627432
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO | ||
VIN | A2 | PWR | VIN power supply pin. Connect the input capacitor close to this pin for best noise and voltage spike suppression. A ceramic capacitor of 4.7 µF is required. |
SW | A1 | OUT | The switch pin is connected to the internal MOSFET switches. Connect the inductor to this terminal. |
GND | B2 | PWR | GND supply pin. Connect this pin close to the GND terminal of the input and output capacitor. |
VOS | C2 | IN | Feedback pin for the internal feedback divider network and regulation loop. Discharges VOUT when the converter is disabled. Connect this pin directly to the output capacitor with a short trace. |
VSEL3 | D2 | IN | Output voltage selection pins. See Table 6-2 for VOUT selection. These pin must be terminated. The pins can be dynamically changed during operation. |
VSEL2 | D1 | IN | |
VSEL1 | C1 | IN | |
EN | B1 | IN | High level enables the devices, low level turns the device off. The pin must be terminated. |
Output Voltage Setting VOUT [V] | VSEL Setting | |||
---|---|---|---|---|
TLV627432 | VSEL3 | VSEL2 | VSEL1 | |
1.2 | 0 | 0 | 0 | |
1.5 | 0 | 0 | 1 | |
1.8 | 0 | 1 | 0 | |
2.1 | 0 | 1 | 1 | |
2.5 | 1 | 0 | 0 | |
2.8 | 1 | 0 | 1 | |
3.0 | 1 | 1 | 0 | |
3.3 | 1 | 1 | 1 |