SNVSAV2B January 2018 – November 2019 TLV6700
PRODUCTION DATA.
For this design example, use the values summarized in Table 3 as the input parameters.
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Monitored voltage | 12-V nominal rail with maximum rising and falling thresholds of ±10% | VMON(UV)= 10.99 V (8.33%) ±2.94%,
VMON(OV)= 13.14 V (8.33%) ±2.94% |