SNVSAV2B January 2018 – November 2019 TLV6700
PRODUCTION DATA.
Placing a 0.1-µF capacitor close to the VDD terminal to reduce the input impedance to the device is good analog design practice. The pullup resistors can be separated if separate logic functions are needed (as shown in Figure 23) or both resistors can be tied to a single pullup resistor if a logical AND function is desired.