SNVSAV2B January 2018 – November 2019 TLV6700
PRODUCTION DATA.
The TLV6700-Q1 device combines two comparators for overvoltage and undervoltage detection. The TLV6700-Q1 has a wide-supply voltage range (1.8 V to 18 V) with a high-accuracy rising-input threshold of 400 mV (1% over temperature) and built-in hysteresis. The outputs are also rated to 18 V, independant of supply voltage, and can sink up to 40 mA.
The TLV6700-Q1 is designed to assert the output signals, as shown in Table 2. Each input terminal can be set to monitor any voltage above 0.4 V using an external resistor divider network. Each input pin has very low input leakage current, allowing the use of large resistor dividers without sacrificing system accuracy. With the use of two input terminals of different polarities, the TLV6700-Q1 forms a window comparator. The relationship between the inputs and the outputs is shown in Table 2. Broad voltage thresholds can be supported that allow the device to be used in a wide array of applications.
CONDITION | OUTPUT | OUTPUT STATE |
---|---|---|
INA+ > VIT+ | OUTA high | Output A high impedance |
INA+ < VIT– | OUTA low | Output A sinking |
INB– > VIT+ | OUTB low | Output B sinking |
INB– < VIT– | OUTB high | Output B high impedance |