SNVSAV2B January 2018 – November 2019 TLV6700
PRODUCTION DATA.
The inverting and noninverting configuration of the comparators forms a window-comparator detection circuit using a resistor divider network, as illustrated in Figure 14 and Figure 15. The input terminals can monitor any system voltage above 400 mV with the use of a resistor divider network. The INA+ and INB– terminals monitor for undervoltage and overvoltage conditions, respectively.