SBOS865B January 2018 – November 2019 TLV6703
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DDC | DSE | ||
GND | 2, 4, 6 | 1, 3, 5 | — | Connect all three pins to ground. |
OUT | 1 | 6 | O | SENSE comparator has an open-drain output. OUT is driven low when SENSE is below (VIT-). OUT goes high when SENSE returns above the respective threshold (VIT+). |
SENSE | 3 | 4 | I | This pin is connected to the voltage to be monitored with the use of an external resistor divider. When the voltage at this pin drops below the threshold voltage (VIT-), OUT is driven low. |
VDD | 5 | 2 | I | Supply voltage input. Connect a 1.8-V to 18-V supply to VDD to power the device. Good analog design practice is to place a 0.1-µF ceramic capacitor close to this pin. |